(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Step Drill (2-Flute Titanium-Coated Type)

Step Drill (2-Flute Titanium-Coated Type)

[Features]
· Cutting tool optimal for hole drilling of various sizes, and hole expansion correction.
· X-type thinning is applied and the cutting edge does not run off.
· Enables drilling at an accurate location.
[Applications]
· Work materials: Iron plate (up to 2 mm), stainless steel plate (up to 1.0 mm), plastic, wood.
[Material]
· Cobalt HSS

Part Number

Configured Part Number is shown.

Part Number
ESD-412G
ESD-422G
ESD-630G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStep width
(mm)
Number of Steps Drilling Dimensions
(mm)
JAN Code Trusco Code

1,038,804 IDR

1 Piece(s) 12 Day(s) 394、5、6、7、8、9、10、11、124975180581303 397-0795

1,555,897 IDR

1 Piece(s) 1 Day(s) 5104、6、8、10、12、14、16、18、20、224975180581358 397-0817

2,836,068 IDR

1 Piece(s) 12 Day(s) 3116、9、11、13、15、17、19、21、24、27、304975180581402 397-0876

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Coating Type Titanium Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)