(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separation/Analysis/Filtration

Separation / analysis / filtration is equipment used to separate mixtures and other materials during measurement, experiments, etc. in research and development of biotechnology, food, etc. For separation, there is a centrifugal separator that separates those with a specific gravity difference by centrifugal sedimentation using centrifugal force. There are benchtop compact types and those with cooling function. For analysis, there is an electrophoresis device that utilizes the phenomenon that charged particles in a liquid move under an electric field. It is used to analyze various biological materials such as DNA, proteins, etc. in the fields of biochemistry and molecular biology. For filtration, there are filtration units used for research and inspection, such as small sample and microbial / particle testing, etc. Filter papers are filtered differently depending on the material and mass, glass filter papers are suitable for filtration containing highly viscous liquids and a large amount of sediment, cellulose fiber filters depend on the weight, thickness, etc., some are used for filtering fine sediment or precise analysis, etc.
Days to Ship
  • All
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 15 Day(s) or Less
  • 16 Day(s) or Less
  • 17 Day(s) or Less
  • 19 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Size(mm)
Pore Diameter(μm)

    PES Syringe Filter

      MS Syringe Filter PP

        MS Syringe Filter NYLON

          MS Syringe Filter PTFE (Hydrophobic)

            Radiation shield

              Gas Drying Jar

                Visking Tube

                  Millex Diameter (Φ mm) 33

                    GD/X Syringe filter

                      Syringe Filter - Hydrophilic/Hydrophobic

                        SPC Filter Holder 47 SUS

                          AS ONE Corporation Chromatography Paper, Square

                            Sample Container for Elemental Analyses

                              Filter For Air Monitoring

                                Membrane Filter (Cellulose Mixed Ester)

                                  Membrane Filter (Cellulose Mixed Ester, Disinfectant)

                                    Membrane Filter (PVDF)

                                      Membrane Filter (PES)

                                        Syringe Filter (CA)

                                          AS FLON (R) PTFE Filter Holder

                                            Hydrogen Absorbing Alloy Canister

                                              GF Syringe Filter

                                                PP Syringe Filter

                                                  PTFE Syringe Filter

                                                    PVDF Syringe Filter

                                                      AS ONE Corporation Manual Vacuum Pump, 6132-0010A

                                                      Brand

                                                      TGK

                                                      OSAKA CHEMICAL

                                                      OSAKA CHEMICAL

                                                      OSAKA CHEMICAL

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      AS ONE

                                                      TGK

                                                      TGK

                                                      TGK

                                                      TGK

                                                      AS ONE

                                                      Product Series

                                                      PES Syringe Filter

                                                      MS Syringe Filter PP

                                                      MS Syringe Filter NYLON

                                                      MS Syringe Filter PTFE (Hydrophobic)

                                                      Radiation shield

                                                      Gas Drying Jar

                                                      Visking Tube

                                                      Millex Diameter (Φ mm) 33

                                                      GD/X Syringe filter

                                                      Syringe Filter - Hydrophilic/Hydrophobic

                                                      SPC Filter Holder 47 SUS

                                                      AS ONE Corporation Chromatography Paper, Square

                                                      Sample Container for Elemental Analyses

                                                      Filter For Air Monitoring

                                                      Membrane Filter (Cellulose Mixed Ester)

                                                      Membrane Filter (Cellulose Mixed Ester, Disinfectant)

                                                      Membrane Filter (PVDF)

                                                      Membrane Filter (PES)

                                                      Syringe Filter (CA)

                                                      AS FLON (R) PTFE Filter Holder

                                                      Hydrogen Absorbing Alloy Canister

                                                      GF Syringe Filter

                                                      PP Syringe Filter

                                                      PTFE Syringe Filter

                                                      PVDF Syringe Filter

                                                      AS ONE Corporation Manual Vacuum Pump, 6132-0010A

                                                      Days to Ship 13 Day(s) or more 8 Day(s) or more 1 Day(s) 8 Day(s) or more 8 Day(s) or more Quote 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more Quote Quote 8 Day(s) or more 8 Day(s) or more Quote 8 Day(s) or more 19 Day(s) or more 13 Day(s) or more 13 Day(s) or more 9 Day(s) or more 13 Day(s) or more Quote
                                                      Product TypeSyringe filterSyringe filterSyringe filterSyringe filterMembrane FilterExtractor and barrier filterFilter Holder and Filtration UnitSyringe filterSyringe filterSyringe filterFilter Holder and Filtration UnitChromatography Related ItemsBubbler/Consumables for AnalysisBubbler/Consumables for AnalysisMembrane FilterMembrane FilterMembrane FilterMembrane FilterFilter Holder and Filtration UnitFilter Holder and Filtration UnitChromatography Related ItemsSyringe filterSyringe filterSyringe filterSyringe filter-
                                                      Size(mm)13 ~ 2513 ~ 2513 ~ 3013 ~ 30Internal dimensions / 150x150x150 ~ 300X170X460φ67X29015.9X26X25000----460X570 ~ 600X600φ5.0×9-φ13 ~ φ90φ47φ47φ13 ~ φ47φ33-φ54×H270 ~ φ88.9×H405.713 ~ 2513 ~ 2513 ~ 2513 ~ 25-
                                                      Pore Diameter(μm)0.1 ~ 0.45------0.22 ~ 0.80.2 ~ 0.450.22 ~ 0.45---20.22 ~ 30.22 ~ 0.80.220.1 ~ 0.450.22 ~ 0.45--0.7 ~ 10.22 ~ 0.450.22 ~ 50.22 ~ 0.45-

                                                      Loading...

                                                      1. 1

                                                      Related Categories to Separation/Analysis/Filtration